A10Z 4-1552D

Finger Flex Assembly suitable for load up to 50lbs
Qty Range Price/Unit Ships Within
1 - 49 $44.60 10 wks
50 - 99 $35.24 10 wks
100 - 499 $32.35 10 wks
500 - 999 $26.49 10 wks
1000+ Request for Quote
$44.60

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Hardness (Durometer) 60 Durometer
Height (Overall) 1.469 Inch
Housing Material Steel, Zinc Chromate
Isolator Material Rubber
Natural Frequency (Hz) 6-30 Hz

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team