A10Z 4-1550D
Assembled style A10Z 4- mounts are supplied with rubber bushings and rings permanently installed within a convenient zinc plated metal mounting cup
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $44.58 | 10 wks |
50 - 99 | $35.23 | 10 wks |
100 - 499 | $32.33 | 10 wks |
500 - 999 | $26.47 | 10 wks |
1000+ | Request for Quote |
$44.58
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hardness | 60 |
---|---|
Height (Overall) | 1.125 Inch |
Housing Material | Steel, Zinc Chromate |
Isolator Material | Rubber |
Natural Frequency | 20-25 |