A10Z 2M311BM08
Cylindrical Mount, 329.2N Max. Compression Load, 182.4N Max. Shear Load. Material: Body- Natural Rubber.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.80 | 8 wks |
25 - 99 | $6.23 | 8 wks |
100 - 249 | $5.5 | 8 wks |
250 - 499 | $4.83 | 8 wks |
500+ | Request for Quote |
$7.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (O.D.) | 35 mm |
---|---|
Body Length (W) | 25 mm |
Comp. Forcing Freq. (cpm) | 3000 CPM |
Material (Body / Fastener) | Rubber-Zinc Plated St. |
Max Compression Load (N) | 329.2 N |
Max Shear Load (N) | 182.4 N |
Min. Comp. Load @ Freq. (N) | 55.6 |
Min. Shear Load @ Freq. (N) | NOT RATED |
Shear Forcing Frequency (CPM) | 3000 CPM |
Stud Configuration | 2(M8) - 13.5mm Long |