A10Z 2M308DM08
Cylindrical Mount, 934.1N Max. Compression Load. Material: Body- Natural Rubber, Fasteners- Zinc Plated Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.54 | 8 wks |
25 - 99 | $5.21 | 8 wks |
100 - 249 | $4.62 | 8 wks |
250 - 499 | $4.04 | 8 wks |
500+ | Request for Quote |
$6.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (O.D.) | 38 mm |
---|---|
Body Length (W) | 25 mm |
Configuration | Female to Male |
Forcing Frequency (cpm) | 3500 CPM |
Isolation | 81 % |
Load Type | Compression Load Only |
Material (Body / Fastener) | Rubber / Zinc Plated Steel |
Max Comp Load (N) | 934.1 N |
Max Comp Load @ Freq (N) | 155.7 N |