A10Z 2M308AM08

Cylindrical Mount, 422.6N Max. Compression Load. Material: Body- Natural Rubber, Fasteners- Zinc Plated Steel.
Qty Range Price/Unit Ships Within
1 - 24 $6.54 8 wks
25 - 99 $5.21 8 wks
100 - 249 $4.62 8 wks
250 - 499 $4.04 8 wks
500+ Request for Quote
$6.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (O.D.) 38 mm
Body Length (W) 25 mm
Configuration Female to Male
Forcing Frequency (cpm) 2750 CPM
Isolation 81 %
Load Type Compression Load Only
Material (Body / Fastener) Rubber / Zinc Plated Steel
Max Comp Load (N) 422.6 N
Max Comp Load @ Freq (N) 66.7 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team