A10Z 2M302CM410
Cylindrical Mount, 46.3N Max. Compression Load, 24.9N Max. Shear Load. Material: Body- Natural Rubber.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.63 | 8 wks |
25 - 99 | $4.51 | 8 wks |
100 - 249 | $3.98 | 8 wks |
250 - 499 | $3.5 | 8 wks |
500+ | Request for Quote |
$5.63
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (O.D.) | 11 mm |
---|---|
Body Length (W) | 12.5 mm |
Comp. Forcing Freq. (cpm) | 3600 CPM |
Material (Body / Fastener) | Rubber-Zinc Plated St. |
Max Compression Load (N) | 46.3 N |
Max Shear Load (N) | 24.9 N |
Min. Comp. Load @ Freq. (N) | 11.6 |
Min. Shear Load @ Freq. (N) | 3.1 |
Shear Forcing Frequency (CPM) | 3600 CPM |
Stud Configuration | 2(M4) - 10mm Long |