A10Z 2M300CM06
Cylindrical Mount, 266.9N Max. Compression Load, 151.2N Max. Shear Load. Material: Body- Natural Rubber.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.51 | 8 wks |
25 - 99 | $4.38 | 8 wks |
100 - 249 | $3.88 | 8 wks |
250 - 499 | $3.41 | 8 wks |
500+ | Request for Quote |
$5.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (O.D.) | 25 mm |
---|---|
Body Length (W) | 19 mm |
Comp. Forcing Freq. (cpm) | 3600 CPM |
Material (Body / Fastener) | Rubber-Zinc Plated St. |
Max Compression Load (N) | 266.9 N |
Max Shear Load (N) | 151.2 N |
Min. Comp. Load @ Freq. (N) | 51.2 |
Min. Shear Load @ Freq. (N) | 15.6 |
Shear Forcing Frequency (CPM) | 3600 CPM |
Stud Configuration | 2(M6) - 12mm Long |