A10Z 2-330B

Cylindrical(Conical) Mount Suitable for both Compression and Shear loads
Qty Range Price/Unit Ships Within
1 - 24 $43.72 9 wks
25 - 99 $38.05 9 wks
100 - 249 $35.52 9 wks
250 - 499 $28.52 9 wks
500+ Request for Quote
$43.72

Availability: 22 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Cone Size 2.750 X 2.00 Inch
Forcing Frequency (cpm) See Catalog Page CPM
Material (Isolator) Natural
Material (Fastener) Steel, Zinc Plated
Max Shear Load (lbf) 140 lbf
Max.compression Load (lbf) 330 lbf
Stud Size 1/2-20 UNF

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team