A10Z 2-319B

Cylinderical mount > Not recommended for static shear loads
Qty Range Price/Unit Ships Within
1 - 24 $9.55 9 wks
25 - 99 $8.32 9 wks
100 - 249 $7.5 9 wks
250 - 499 $5.9 9 wks
500+ Request for Quote
$9.55

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 1 Inch
Body Length 1 Inch
Configuration Female to Female
Forcing Frequency (cpm) 1500 ( CPM )
Isolation 81 ( % )
Load Type Compression Load Only
Material (Body / Fastener) Rubber-Zinc Plated St.
Max. Comp. Load ((lbs)) 48 lbs
Min. Comp. Load @ Freq. (lbs) 34 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team