A10Z 2-319A
Cylinderical mount > Not recommended for static shear loads
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.55 | 11 wks |
25 - 99 | $8.32 | 11 wks |
100 - 249 | $7.5 | 11 wks |
250 - 499 | $5.9 | 11 wks |
500+ | Request for Quote |
$9.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 1 Inch |
---|---|
Body Length | 1 Inch |
Configuration | Female to Female |
Forcing Frequency (cpm) | 2250 ( CPM ) |
Isolation | 81 ( % ) |
Load Type | Compression Load Only |
Material (Body / Fastener) | Rubber-Zinc Plated St. |
Max. Comp. Load ((lbs)) | 37 lbs |
Min. Comp. Load @ Freq. (lbs) | 11 lbs |