A10Z 2-317B

The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
Qty Range Price/Unit Ships Within
1 - 24 $5.33 9 wks
25 - 99 $4.23 9 wks
100 - 249 $3.84 9 wks
250 - 499 $3.46 9 wks
500+ Request for Quote
$5.33

Availability: 299 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 1
Body Length (W) 0.75
Comp. Forcing Freq. (cpm) 2000 CPM
Material (Body / Fastener) Rubber-Zinc Plated Steel
Max Compression Load (lbs) 40 lbs
Max.shear Load 21
Min. Comp. Load @ Freq. (lbs) 21.5 lbs
Min. Shear Load @ Freq. (lbs) 4 lbs
Shear Forcing Frequency (CPM) 2000 CPM
Stud Configuration 2(5/16-18)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team