A10Z 2-314D

The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
Qty Range Price/Unit Ships Within
1 - 24 $8.97 8 wks
25 - 99 $7.8 8 wks
100 - 249 $7.05 8 wks
250 - 499 $5.55 8 wks
500+ Request for Quote
$8.97

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 1.25
Body Length (W) 0.75
Comp. Forcing Freq. (cpm) 1750 CPM
Material (Body / Fastener) Rubber-Zinc Plated Steel
Max Compression Load (lbs) 142 lbs
Max.shear Load 64
Min. Comp. Load @ Freq. (lbs) 129 lbs
Min. Shear Load @ Freq. (lbs) 27 lbs
Shear Forcing Frequency (CPM) 1750 CPM
Stud Configuration 2(5/16-18)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team