A10Z 2-311C

The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
Qty Range Price/Unit Ships Within
1 - 24 $9.02 8 wks
25 - 99 $7.83 8 wks
100 - 249 $7.08 8 wks
250 - 499 $5.55 8 wks
500+ Request for Quote
$9.02

Availability: 63 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 1.375
Body Length (W) 1
Comp. Forcing Freq. (cpm) 3000 CPM
Material (Body / Fastener) Rubber-Zinc Plated Steel
Max Compression Load (lbs) 96 lbs
Max.shear Load 66
Min. Comp. Load @ Freq. (lbs) 19.5 lbs
Min. Shear Load @ Freq. (lbs) See Catalog Page lbs
Shear Forcing Frequency (CPM) 3000 CPM
Stud Configuration 2(5/16-18)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team