A10Z 2-310A
The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.74 | 11 wks |
25 - 99 | $9.35 | 11 wks |
100 - 249 | $8.47 | 11 wks |
250 - 499 | $6.67 | 11 wks |
500+ | Request for Quote |
$10.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 1.25 |
---|---|
Body Length (W) | 1.25 |
Comp. Forcing Freq. (cpm) | 1500 CPM |
Material (Body / Fastener) | Rubber-Zinc Plated Steel |
Max Compression Load (lbs) | 41 lbs |
Max.shear Load | 21 |
Min. Comp. Load @ Freq. (lbs) | 19 lbs |
Min. Shear Load @ Freq. (lbs) | See Catalog Page lbs |
Shear Forcing Frequency (CPM) | 1500 CPM |
Stud Configuration | 2(5/16-18) |