A10Z 2-307A
The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.30 | 11 wks |
| 25 - 99 | $6.37 | 11 wks |
| 100 - 249 | $5.73 | 11 wks |
| 250 - 499 | $4.5 | 11 wks |
| 500+ | Request for Quote |
$7.30
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Body Dia. | 0.75 |
|---|---|
| Body Length (W) | 0.375 |
| Comp. Forcing Freq. (cpm) | 2250 CPM |
| Material (Body / Fastener) | Rubber-Zinc Plated Steel |
| Max Compression Load (lbs) | 22 lbs |
| Max.shear Load | 8.4 |
| Min. Comp. Load @ Freq. (lbs) | 21.5 lbs |
| Min. Shear Load @ Freq. (lbs) | 3 lbs |
| Shear Forcing Frequency (CPM) | 2250 CPM |
| Stud Configuration | 2(1/4-20) |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities