A10Z 2-306C
Cylindrical Mount > Suitable for Shear & Compression Load
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.89 | 11 wks |
25 - 99 | $6.89 | 11 wks |
100 - 249 | $6.2 | 11 wks |
250 - 499 | $4.88 | 11 wks |
500+ | Request for Quote |
$7.89
Availability: 111 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (D) | 1 Inch |
---|---|
Body Length (L) | .75 Inch |
Comp. Load @ Freq. (lbs) | 37 lbs |
Configuration | Female to Male |
Forcing Frequency (cpm) | 2000 ( CPM ) |
Isolation | 81 % |
Load Type | Compression / Shear |
Material (Body / Fastener) | Neoprene/Plated St. |
Max. Comp. Load ((lbs)) | 60 lbs |
Substitute Part | A10Z 2-306C1 |