A10Z 2-306A

Cylindrical Mount > Suitable for Shear & Compression Load
Qty Range Price/Unit Ships Within
1 - 24 $5.17 8 wks
25 - 99 $4.14 8 wks
100 - 249 $3.73 8 wks
250 - 499 $3.35 8 wks
500+ Request for Quote
$5.17

Availability: 111 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (D) 1 Inch
Body Length (L) .75 Inch
Comp. Load @ Freq. (lbs) 16 lbs
Configuration Female to Male
Forcing Frequency (cpm) 2000 ( CPM )
Isolation 81 %
Load Type Compression / Shear
Material (Body / Fastener) Neoprene/Plated St.
Max. Comp. Load ((lbs)) 33 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team