A10Z 2-304C
Cylinderical Mount > Suitable for Shear & Compression Load.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.96 | 8 wks |
25 - 99 | $6.07 | 8 wks |
100 - 249 | $5.47 | 8 wks |
250 - 499 | $4.32 | 8 wks |
500+ | Request for Quote |
$6.96
Availability: 1150 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. (D) | 0.563 Inch |
---|---|
Body Length (L) | 0.5 Inch |
Comp. Load @ Freq. (lbs) | 9.6 lbs |
Configuration | Female to Male |
Forcing Frequency (cpm) | 3000 ( CPM ) |
Isolation | 81 % |
Load Type | Compression / Shear |
Material (Body / Fastener) | Neoprene/Plated St. |
Max. Comp. Load ((lbs)) | 16 lbs |