A10Z 2-304A

Cylinderical Mount > Suitable for Shear & Compression Load.
Qty Range Price/Unit Ships Within
1 - 24 $6.96 8 wks
25 - 99 $6.07 8 wks
100 - 249 $5.47 8 wks
250 - 499 $4.32 8 wks
500+ Request for Quote
$6.96

Availability: 100 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. (D) 0.563 Inch
Body Length (L) 0.5 Inch
Comp. Load @ Freq. (lbs) 2.7 lbs
Configuration Female to Male
Forcing Frequency (cpm) 3000 ( CPM )
Isolation 81 %
Load Type Compression / Shear
Material (Body / Fastener) Neoprene/Plated St.
Max. Comp. Load ((lbs)) 8 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team