A10Z 2-301C
The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.32 | 11 wks |
25 - 99 | $5.49 | 11 wks |
100 - 249 | $5.01 | 11 wks |
250 - 499 | $3.92 | 11 wks |
500+ | Request for Quote |
$6.32
Availability: 26 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 0.563 |
---|---|
Body Length (W) | 0.5 |
Comp. Forcing Freq. (cpm) | 1000 CPM |
Material (Body / Fastener) | Rubber-Zinc Plated Steel |
Max Compression Load (lbs) | 16 lbs |
Max.shear Load | 9 |
Min. Comp. Load @ Freq. (lbs) | Not Rated lbs |
Min. Shear Load @ Freq. (lbs) | Not Rated lbs |
Shear Forcing Frequency (CPM) | 1000 CPM |
Stud Configuration | 2 (#8-32) |