A10Z 2-301B

The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
Qty Range Price/Unit Ships Within
1 - 24 $4.14 8 wks
25 - 99 $3.3 8 wks
100 - 249 $3.01 8 wks
250 - 499 $2.69 8 wks
500+ Request for Quote
$4.14

Availability: 129 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 0.563
Body Length (W) 0.5
Comp. Forcing Freq. (cpm) 1000 CPM
Material (Body / Fastener) Rubber-Zinc Plated Steel
Max Compression Load (lbs) 12 lbs
Max.shear Load 6.7
Min. Comp. Load @ Freq. (lbs) Not Rated lbs
Min. Shear Load @ Freq. (lbs) 6.5 lbs
Shear Forcing Frequency (CPM) 1000 CPM
Stud Configuration 2 (#8-32)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team