A10Z 2-300A

The Min. Shear & Comp. Loads for 81% isolation, CPM-Cycles Per Minute.
Qty Range Price/Unit Ships Within
1 - 24 $5.42 8 wks
25 - 99 $4.34 8 wks
100 - 249 $3.92 8 wks
250 - 499 $3.53 8 wks
500+ Request for Quote
$5.42

Availability: 100 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 1
Body Length (W) 0.75
Comp. Forcing Freq. (cpm) 3600 CPM
Material (Body / Fastener) Rubber-Zinc Plated Steel
Max Compression Load (lbs) 33 lbs
Max.shear Load 18
Min. Comp. Load @ Freq. (lbs) 5 lbs
Min. Shear Load @ Freq. (lbs) See Catalog Page lbs
Shear Forcing Frequency (CPM) 3600 CPM
Stud Configuration 2(1/4-20)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team