A10Z 1-323D

The minimum shear & compression load for 81% isolation
Qty Range Price/Unit Ships Within
1 - 24 $4.15 8 wks
25 - 99 $3.3 8 wks
100 - 249 $2.92 8 wks
250 - 499 $2.57 8 wks
500+ Request for Quote
$4.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Size 1/2 x 1/2 x 9/16 Inch
Comp. Forcing Freq. (cpm) 1500 CPM
Material (Body / Fastener) Rubber-Zinc Plated Steel
Max Compression Load (lbs) 14.5 lbs
Max.shear Load (lbs) 7.3 lbs
Min. Comp. Load @ Freq. (lbs) Not Rated lbs
Min. Shear Load @ Freq. (lbs) 4.6 lbs
Shear Forcing Frequency (CPM) 1500 CPM
Stud Configuration 2 (#8-32)
Stud Length (D) 0.563 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team