A10Z 1-323B
The minimum shear & compression load for 81% isolation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.15 | 8 wks |
25 - 99 | $3.3 | 8 wks |
100 - 249 | $2.92 | 8 wks |
250 - 499 | $2.57 | 8 wks |
500+ | Request for Quote |
$4.15
Availability: 88 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Size | 1/2 x 1/2 x 9/16 Inch |
---|---|
Comp. Forcing Freq. (cpm) | 1500 CPM |
Material (Body / Fastener) | Rubber-Zinc Plated Steel |
Max Compression Load (lbs) | 8.5 lbs |
Max.shear Load (lbs) | 3.3 lbs |
Min. Comp. Load @ Freq. (lbs) | Not Rated lbs |
Min. Shear Load @ Freq. (lbs) | 1.6 lbs |
Shear Forcing Frequency (CPM) | 1500 CPM |
Stud Configuration | 2 (#8-32) |
Stud Length (D) | 0.563 Inch |