A10Z 1-322B
The min. shear & compression loads for 81% isolation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.74 | 11 wks |
25 - 99 | $5.28 | 11 wks |
100 - 249 | $4.78 | 11 wks |
250 - 499 | $4.55 | 11 wks |
500+ | Request for Quote |
$5.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Size (w x h x l) | 3/8 x 3/8 x 5/16 |
---|---|
Comp. Forcing Freq. (cpm) | 2500 CPM |
Material (Body / Fastener) | Rubber-Zinc Plated St. |
Max. Shear Load (lbs.) | 5.5 lbs. |
Max.compression Load (lbs.) | 8.7 lbs. |
Min. Comp. Load @ Freq. (lbs) | Not Rated lbs. |
Min. Shear Load @ Freq. (lbs) | 1.9 lbs. |
Shear Forcing Frequency (CPM) | 2500 CPM |
Stud Configuration | 2 (#8-32) |
Stud Length (D) | .219 Inch |