A10Z 1-322A

The min. shear & compression loads for 81% isolation
Qty Range Price/Unit Ships Within
1 - 24 $4.15 8 wks
25 - 99 $3.3 8 wks
100 - 249 $2.92 8 wks
250 - 499 $2.57 8 wks
500+ Request for Quote
$4.15

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Size (w x h x l) 3/8 x 3/8 x 5/16
Comp. Forcing Freq. (cpm) 2250 CPM
Material (Body / Fastener) Rubber-Zinc Plated St.
Max. Shear Load (lbs.) 4.4 lbs.
Max.compression Load (lbs.) 6.6 lbs.
Min. Comp. Load @ Freq. (lbs) Not Rated lbs.
Min. Shear Load @ Freq. (lbs) 1.5 lbs.
Shear Forcing Frequency (CPM) 2250 CPM
Stud Configuration 2 (#8-32)
Stud Length (D) .219 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team