A10R 4-1509C
3" Outside Dia., Bushing Style Finger-Flex Mount
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $11.31 | 5 wks |
25 - 99 | $9.77 | 5 wks |
100 - 249 | $9.17 | 5 wks |
250 - 499 | $7.02 | 6 wks |
500+ | Request for Quote |
$11.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Hardness | 50 ( Durometer ) |
---|---|
Forcing Frequency (cpm) | 900 ( CPM ) |
Isolation | 81 ( % ) |
Material | Natural Rubber |
Max. Comp. Load ((lbs)) | 250 ( lbs ) |
Min. Load @ Freq. (lbs) | 250 ( lbs ) |
Mounting Configuration | Bushing Style |
Outside Diameter | 3 Inch |
Overall Height | 1.781 inch |