A10R 4-1508D
2.188" Outside Dia., Ring Style Finger-Flex Mount
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.93 | 8 wks |
25 - 499 | $0.53 | 8 wks |
500+ | Request for Quote |
$10.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Hardness | 60 ( Durometer ) |
---|---|
Forcing Frequency (cpm) | 900 ( CPM ) |
Isolation | 81 ( % ) |
Material | Natural Rubber |
Max. Comp. Load ((lbs)) | 350 ( lbs ) |
Min. Load @ Freq. (lbs) | 324 ( lbs ) |
Mounting Configuration | Ring Style |
Outside Diameter | 2.188 inch |
Overall Height | 0.813 inch |