A10R 4-1506C
1.906" Outside Dia., Ring Style Finger-Flex Mount
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.03 | 8 wks |
25 - 99 | $5.21 | 8 wks |
100 - 249 | $4.87 | 8 wks |
250 - 499 | $3.72 | 9 wks |
500+ | Request for Quote |
$6.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Hardness | 50 ( Durometer ) |
---|---|
Forcing Frequency (cpm) | 2500 ( CPM ) |
Isolation | 81 ( % ) |
Material | Natural Rubber |
Max. Comp. Load ((lbs)) | 65 ( lbs ) |
Min. Load @ Freq. (lbs) | 20 ( lbs ) |
Mounting Configuration | Ring Style |
Outside Diameter | 1.906 inch |
Overall Height | 0.5 inch |