A10R 4-1505B

1.375" Outside Dia., Bushing Style Finger-Flex Mount
Qty Range Price/Unit Ships Within
1 - 24 $9.20 5 wks
25 - 99 $7.93 5 wks
100 - 249 $7.46 5 wks
250 - 499 $5.7 6 wks
500+ Request for Quote
$9.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Hardness 40 ( Durometer )
Forcing Frequency (cpm) 2250 ( CPM )
Isolation 81 ( % )
Material Natural Rubber
Max. Comp. Load ((lbs)) 19 ( lbs )
Min. Load @ Freq. (lbs) 14 ( lbs )
Mounting Configuration Bushing Style
Outside Diameter 1.375 Inch
Overall Height 0.656 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team