A10R 4-1504B
1.375" Outside Dia., Ring Style Finger-Flex Mount
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.20 | 8 wks |
25 - 99 | $7.93 | 8 wks |
100 - 249 | $7.46 | 8 wks |
250 - 499 | $5.7 | 9 wks |
500+ | Request for Quote |
$9.20
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Hardness | 40 ( Durometer ) |
---|---|
Forcing Frequency (cpm) | 2750 ( CPM ) |
Isolation | 81 ( % ) |
Material | Natural Rubber |
Max. Comp. Load ((lbs)) | 19 ( lbs ) |
Min. Load @ Freq. (lbs) | 8 ( lbs ) |
Mounting Configuration | Ring Style |
Outside Diameter | 1.375 Inch |
Overall Height | 0.328 inch |