A10R 4-1503A

1.172" Outside Dia., Bushing Style Finger-Flex Mount
Qty Range Price/Unit Ships Within
1 - 24 $6.03 5 wks
25 - 99 $5.21 5 wks
100 - 249 $4.87 5 wks
250 - 499 $3.72 6 wks
500+ Request for Quote
$6.03

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Hardness 30 ( Durometer )
Forcing Frequency (cpm) 2000 ( CPM )
Isolation 81 ( % )
Material Natural Rubber
Max. Comp. Load ((lbs)) 10 ( lbs )
Min. Load @ Freq. (lbs) 7 ( lbs )
Mounting Configuration Bushing Style
Outside Diameter 1.172 inch
Overall Height 0.531 inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team