A10R 4-1502D
1.172" Outside Dia., Ring Style Finger-Flex Mount
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.03 | 5 wks |
25 - 99 | $4.33 | 5 wks |
100 - 249 | $4.08 | 5 wks |
250 - 499 | $3.13 | 6 wks |
500+ | Request for Quote |
$5.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Hardness | 60 ( Durometer ) |
---|---|
Forcing Frequency (cpm) | 2000 ( CPM ) |
Isolation | 81 ( % ) |
Material | Natural Rubber |
Max. Comp. Load ((lbs)) | 25 ( lbs ) |
Min. Load @ Freq. (lbs) | 20 ( lbs ) |
Mounting Configuration | Ring Style |
Outside Diameter | 1.172 inch |
Overall Height | 0.313 inch |