A10R 4-1500D
.813" Outside Dia., Ring Style Finger-Flex Mount
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.43 | 5 wks |
25 - 99 | $4.72 | 5 wks |
100 - 249 | $4.41 | 5 wks |
250 - 499 | $3.37 | 6 wks |
500+ | Request for Quote |
$5.43
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Hardness | 60 ( Durometer ) |
---|---|
Forcing Frequency (cpm) | 2400 ( CPM ) |
Isolation | 81 ( % ) |
Material | Natural Rubber |
Max. Comp. Load ((lbs)) | 12 ( lbs ) |
Min. Load @ Freq. (lbs) | 12 ( lbs ) |
Mounting Configuration | Ring Style |
Outside Diameter | 0.813 Inch |
Overall Height | 0.25 inch |