A 9Y71-16
0.5" O.D., 440 Stainless Steel Ball
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.58 | 6 wks |
25 - 99 | $14.41 | 6 wks |
100 - 249 | $13.48 | 6 wks |
250 - 499 | $12.87 | 6 wks |
500+ | Request for Quote |
$15.58
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Diameter | 0.5 Inch |
---|---|
Condition | Hardened (Rc55-62) |
Diameter Tolerance | (±.00005) Inch |
Material | 440 Stainless Steel |
Sell Unit | Priced Per 10 Pcs |