A 9Y71-08
0.25" O.D., 440 Stainless Steel Ball
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.47 | 11 wks |
25 - 99 | $3.94 | 11 wks |
100 - 249 | $3.57 | 11 wks |
250 - 499 | $3.35 | 11 wks |
500+ | Request for Quote |
$4.47
Availability: 275 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Diameter | 0.25 Inch |
---|---|
Condition | Hardened (Rc55-62) |
Diameter Tolerance | (±.00005) Inch |
Material | 440 Stainless Steel |
Sell Unit | Priced Per 10 Pcs |