A 9Y71-05
0.15625" O.D., 440 Stainless Steel Ball
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.95 | 5 wks |
25 - 99 | $3.47 | 5 wks |
100 - 249 | $3.12 | 5 wks |
250 - 499 | $2.93 | 5 wks |
500+ | Request for Quote |
$3.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Diameter | 0.15625 Inch |
---|---|
Condition | Hardened (Rc55-62) |
Diameter Tolerance | (±.00005) Inch |
Material | 440 Stainless Steel |
Sell Unit | Priced Per 10 Pcs |