A 9Y44-A65
6.5" Between Centers of Mounting Holes, 0.313" Dia. Handle
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.70 | 11 wks |
10 - 49 | $19.64 | 11 wks |
50 - 99 | $14.71 | 11 wks |
100 - 249 | $10.6 | 11 wks |
250+ | Request for Quote |
$24.70
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter | 0.313 Inch |
---|---|
Finish | Plain - No Finish |
Height Of Handle | 1.75 Inch |
Material | Stainless Steel |
Mounting Centers (L) | 6.5 Inch |
Thread Depth | 0.5 Inch |
Thread Size (#) | #10-32 |
Substitute Part | S6600Y-SO41-27 |