A 9Y44-A45

4.5" Between Centers of Mounting Holes, 0.313" Dia. Handle
Qty Range Price/Unit Ships Within
1 - 9 $23.33 5 wks
10 - 49 $18.53 5 wks
50 - 99 $13.84 5 wks
100 - 249 $9.98 5 wks
250+ Request for Quote
$23.33

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diameter 0.313 Inch
Finish Plain - No Finish
Height Of Handle 1.5 Inch
Material Stainless Steel
Mounting Centers (L) 4.5 Inch
Thread Depth 0.5 Inch
Thread Size (#) #10-32
Substitute Part S6600Y-SO41-13

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team