A 9Y44-A30H
3" Between Centers of Mounting Holes, 0.313" Dia. Handle
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.52 | 11 wks |
10 - 49 | $17.08 | 11 wks |
50 - 99 | $12.74 | 11 wks |
100 - 249 | $9.17 | 11 wks |
250+ | Request for Quote |
$21.52
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter | 0.313 Inch |
---|---|
Finish | Plain - No Finish |
Height Of Handle | 1.5 Inch |
Material | Stainless Steel |
Mounting Centers (L) | 3 Inch |
Thread Depth | 0.5 Inch |
Thread Size (#) | #10-32 |
Substitute Part | S6600Y-SO41-05 |