A 9Y35-0636
0.1875" Nominal Dia. 420 Stainless Steel, 1.125" Long Roll Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $20.81 | 7 wks |
| 5 - 9 | $19.79 | 7 wks |
| 10 - 24 | $19.42 | 7 wks |
| 25 - 49 | $18.54 | 7 wks |
| 50+ | Request for Quote |
$20.81
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Condition / Finish | None |
|---|---|
| Free Diameter | 0.194/0.199 |
| Length | 1.125 |
| Material | 420 Stainless Steel |
| Nominal Diameter | 0.1875 |
| Recommend Hole Size | 0.187/0.192 |
| Sell Unit (per Pack) | 100 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities