A 9Y35-0540
0.1563" Nominal Dia. 420 Stainless Steel, 1.25" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $17.21 | 7 wks |
5 - 9 | $16.37 | 7 wks |
10 - 24 | $15.99 | 7 wks |
25 - 49 | $15.19 | 7 wks |
50+ | Request for Quote |
$17.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.162/0.167 |
Length | 1.25 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.1563 |
Recommend Hole Size | 0.156/0.16 |
Sell Unit (per Pack) | 100 |