A 9Y35-0536
0.1563" Nominal Dia. 420 Stainless Steel, 1.125" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $17.07 | 4 wks |
5 - 9 | $16.24 | 4 wks |
10 - 24 | $15.85 | 4 wks |
25 - 49 | $15.05 | 4 wks |
50+ | Request for Quote |
$17.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.162/0.167 |
Length | 1.125 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.1563 |
Recommend Hole Size | 0.156/0.16 |
Sell Unit (per Pack) | 100 |