A 9Y35-0430
0.125" Nominal Dia. 420 Stainless Steel, 0.938" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $14.80 | 7 wks |
5 - 9 | $14.08 | 7 wks |
10 - 24 | $13.64 | 7 wks |
25 - 49 | $12.84 | 7 wks |
50+ | Request for Quote |
$14.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.131/0.135 |
Length | 0.938 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.125 |
Recommend Hole Size | 0.125/0.129 |
Sell Unit (per Pack) | 100 |