A 9Y35-0332
0.0938" Nominal Dia. 420 Stainless Steel, 1" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $12.81 | 4 wks |
5 - 9 | $12.19 | 4 wks |
10 - 24 | $11.7 | 4 wks |
25 - 49 | $10.9 | 4 wks |
50+ | Request for Quote |
$12.81
Availability: 12.5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.099/0.103 |
Length | 1 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.0938 |
Recommend Hole Size | 0.094/0.097 |
Sell Unit (per Pack) | 100 |