A 9Y35-0328
0.0938" Nominal Dia. 420 Stainless Steel, 0.875" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $12.53 | 4 wks |
5 - 9 | $11.92 | 4 wks |
10 - 24 | $11.42 | 4 wks |
25 - 49 | $10.62 | 4 wks |
50+ | Request for Quote |
$12.53
Availability: 13.4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.099/0.103 |
Length | 0.875 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.0938 |
Recommend Hole Size | 0.094/0.097 |
Sell Unit (per Pack) | 100 |