A 9Y35-0320
0.0938" Nominal Dia. 420 Stainless Steel, 0.625" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $11.96 | 4 wks |
5 - 9 | $11.38 | 4 wks |
10 - 24 | $10.87 | 4 wks |
25 - 49 | $10.07 | 4 wks |
50+ | Request for Quote |
$11.96
Availability: 8.74 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.099/0.103 |
Length | 0.625 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.0938 |
Recommend Hole Size | 0.094/0.097 |
Sell Unit (per Pack) | 100 |
Substitute Part | S7236YP0002 |