A 9Y35-0218
0.0625" Nominal Dia. 420 Stainless Steel, 0.562" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $9.98 | 4 wks |
5 - 9 | $9.49 | 4 wks |
10 - 24 | $8.93 | 4 wks |
25 - 49 | $8.27 | 4 wks |
50+ | Request for Quote |
$9.98
Availability: 1.05 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.066/0.069 |
Length | 0.562 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.0625 |
Recommend Hole Size | 0.062/0.065 |
Sell Unit (per Pack) | 100 |