A 9Y35-0212
0.0625" Nominal Dia. 420 Stainless Steel, 0.375" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $7.93 | 4 wks |
5 - 9 | $7.54 | 4 wks |
10 - 24 | $6.93 | 4 wks |
25 - 49 | $6.67 | 4 wks |
50+ | Request for Quote |
$7.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.066/0.069 |
Length | 0.375 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.0625 |
Recommend Hole Size | 0.062/0.065 |
Sell Unit (per Pack) | 100 |
Substitute Part | S7234Y-G80-01,S7234ZP0008 |