A 9Y35-0208
0.0625" Nominal Dia. 420 Stainless Steel, 0.25" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $6.56 | 7 wks |
5 - 9 | $6.24 | 7 wks |
10 - 49 | $5.6 | 7 wks |
50+ | Request for Quote |
$6.56
Availability: 7.93 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.066/0.069 |
Length | 0.25 |
Material | 420 Stainless Steel |
Nominal Diameter | 0.0625 |
Recommend Hole Size | 0.062/0.065 |
Sell Unit (per Pack) | 100 |